SNOU212 December 2024
The LMG3650EVM-113 comes with a heatsink installed for heat dissipation. The LMG3650R025 is cooled through the bottom side cooling pad of the device. The heat is transferred through vias in the PCB to exposed copper on the back side of the PCB. These vias are filled and capped (IPC-4761 Type-7) so the solder doesn’t fill into them creating solder voids underneath the LMG3650R025. There is a electrically isolating thermal interface material to thermally connect the heatsink to the PCB.
The heatsink has a fan attached for better thermal dissipation. The LMG342X-BB-EVM can power the fan by plugging it into header J15. For other motherboards the fan can be plugged into an eternal supply. The fan is power through 12V power supply (red – 12V, black – Ground, yellow – no connect).