SNOU212 December 2024 LMG3650R025
| Designator | Description | Part Number | Quantity |
|---|---|---|---|
| C1, C11 | CAP, CERM, 10µF, 25V, ±10%, X7R, AEC-Q200 Grade 1, 1206 | TMK316AB7106KLHT | 2 |
| C2, C3 | CAP, CERM, 0.1µF, 6.3V, ±10%, X7R, 0603 | KGM15AR70J104KM | 2 |
| C4_2, C9, C10, C13_2, C22, C23 | CAP, CERM, 0.1µF, 50V, ±10%, X7R, 0402 | C1005X7R1H104K050BB | 6 |
| C5, C7, C8, C66 | Cap Ceramic 6.8nF 1000V C0G 5% Pad SMD 1210 +125°C Automotive T/R | CGA6M1C0G3A682J200AE | 4 |
| C6, C14 | CAP, CERM, 68pF, 50V, ±5%, C0G/NP0, 0402 | C1005C0G1H680J050BA | 2 |
| C17, C19, C20, C21, C38 | 0.03µF ±10% 1000V (1kV) Ceramic Capacitor C0G, NP0 1812 (4532 Metric) | C1812C303KDGLCAUTO | 5 |
| C30, C41 | Cap Ceramic 10µF 25V X7S 10% Pad SMD 0805 +125°C Automotive T/R | CGA4J1X7S1E106K125AC | 2 |
| C31, C36, C37 | CAP, CERM, 4.7µF, 25V, ±10%, X6S, AEC-Q200 Grade 2, 0603 | GRT188C81E475KE13D | 3 |
| C33, C35 | CAP, CERM, 4.7µF, 16V, ±10%, X7R, AEC-Q200 Grade 1, 0805 | GCM21BR71C475KA73L | 2 |
| C40 | CAP, CERM, 43pF, 50V, ±5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | GCQ1555C1H430JB01D | 1 |
| CdrvB, CdrvT, CrcB, CrcT | CAP, CERM, 22pF, 50V, ±5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | GCM1555C1H220JA16D | 4 |
| D1 | Diode, Schottky, 650V, 1A, SMB | GB01SLT06-214 | 1 |
| D2, D3 | Bridge Rectifier Single Phase Schottky 40V Surface Mount MBS | KMB24STR | 2 |
| H1 | Heat Sink, Black Anodized, 35 x 50mm, 20mm high, with Push Pin and Spring | S05MZZ13 | 1 |
| H2 | Thermal Interface Material | GR80A-0H-50GY | 1 |
| HV, PGND, SW, TP3, TP5, TP6 | 3621-0-32-15-00-00-08-0 | 6 | |
| J1 | Header, 100mil, 6x2, Gold, R/A, TH | TSW-106-08-G-D-RA | 1 |
| L3, L4 | 2 Line Common Mode Choke Surface Mount 90 Ohms @ 100MHz 400mA DCR 190mOhm | ACM2012-900-2P-T001 | 2 |
| LBL1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | THT-14-423-10 | 1 |
| R1 | RES, 0, 5%, 0.333 W, AEC-Q200 Grade 0, 0805 | CRCW08050000Z0EAHP | 1 |
| R3, R4 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06030000Z0EA | 2 |
| R7, R16 | RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040249R9FKED | 2 |
| R19 | RES, 300, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW0402300RJNED | 1 |
| RdrvB, RdrvB2, RdrvT, RdrvT2 | RES, 20 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | ERJ-2GEJ203X | 4 |
| RonB1, RonT1, RssB, RssT | RES, 9.1, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04029R10JNED | 4 |
| T1, T2 | Transformer, 105µH, TH | 750315371 | 2 |
| TP2 | Test Point, SMT | S2751-46R | 1 |
| U1, U3 | LMG3650R025 | LMG3650R025 | 2 |
| U2, U4 | 3kVRMS Single-Channel Isolated Gate Drivers, D0008B (SOIC-8) | UCC5350SBDR | 2 |
| U5, U6 | Transformer Driver PMIC SOT-23-6 | SN6505BQDBVTQ1 | 2 |
| U7, U8 | General Purpose Dual-Channel Functional Isolators | ISO6521REU | 2 |
| U9, U11 | 100mA, 30V, Fixed-Output, Linear-Voltage Regulator, DBZ0003A (SOT-23-3) | TLV76050DBZR | 2 |