SNVS478G January 2007 – April 2025 LM5574
PRODUCTION DATA
The most significant variables that affect the power dissipated by the LM5574 are the output current, input voltage, and operating frequency. The power dissipated while operating near the maximum output current and maximum input voltage can be appreciable. The operating frequency of the LM5574 evaluation board has been designed for 300kHz. When operating at 0.5A output current with a 70V input, the power dissipation of the LM5574 regulator is approximately 0.6W.