SNVSA21H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
LED output PWM frequency is selected with <PWM_FREQ[3:0]> EEPROM register when using a 5MHz internal oscillator for generating PWM output. <LED_STRING_CONF[2:0]> bits define phase shift between LED outputs as described later. <PWM_RESOLUTION[1:0]> EEPROM bits select the PLL output frequency and hence the LED PWM resolution. PWM frequencies with <EN_SYNC> = 0 are listed in Table 6-1.
If the VSYNC signal is used for generating PWM output frequency, it affects all clock frequencies, as well as the LED PWM output frequency. The Section 6.6.2 section explains how all the dividers affect the output clocks.
Figure 6-2 PWM
Clocking With Internal Oscillator
Figure 6-3 PWM
Clocking With PLL, Internal Oscillator as Reference| 00 OSC = 5MHz |
01 OSC = 10MHz |
10 OSC = 20MHz |
11 OSC = 40MHz |
||
|---|---|---|---|---|---|
| PWM_FREQ[3:0] | PWM_RESOLUTION[1:0] PWM FREQUENCY (Hz) |
RESOLUTION (bit) | |||
| 1111 | 39063 | 7 | 8 | 9 | 10 |
| 1110 | 34180 | 7 | 8 | 9 | 10 |
| 1101 | 30518 | 7 | 8 | 9 | 10 |
| 1100 | 29297 | 7 | 8 | 9 | 10 |
| 1011 | 28076 | 7 | 8 | 9 | 10 |
| 1010 | 26855 | 7 | 8 | 9 | 10 |
| 1001 | 25635 | 7 | 8 | 9 | 10 |
| 1000 | 24412 | 7 | 8 | 9 | 10 |
| 0111 | 23192 | 7 | 8 | 9 | 10 |
| 0110 | 21973 | 7 | 8 | 9 | 10 |
| 0101 | 20752 | 7 | 8 | 9 | 10 |
| 0100 | 19531 | 8 | 9 | 10 | 11 |
| 0011 | 17090 | 8 | 9 | 10 | 11 |
| 0010 | 13428 | 8 | 9 | 10 | 11 |
| 0001 | 9766 | 9 | 10 | 11 | 12 |
| 0000 | 4883 | 10 | 11 | 12 | 13 |
Figure 6-4 PWM
Synchronization With External VSYNC InputPWM clock frequencies with different <SEL_DIVIDER>, <EN_PLL>, and <EN_SYNC> combinations are listed in Table 6-2.
| PWM_SYNC | SEL_DIVIDER | EN_PLL | EN_SYNC | PLL CLOCK | PWM FREQUENCY |
|---|---|---|---|---|---|
| 0 | X | 0 | 0 | 5MHz | See Table 6-1 |
| 0 | 1 | 1 | 0 | 5, 10, 20, 40MHz | See Table 6-1 |
| 0 | 0 | 1 | 1 | SYNC × R_SEL[1:0] × SLOW_PLL_DIV[12:0]/ SYNC_PRE_DIV[3:0] |
PLL clock / GEN_DIV |
| 1 | 0 | 1 | 1 | SYNC × GEN_DIV × SLOW_PLL_DIV[12:0]/ SYNC_PRE_DIV[3:0] |
PLL clock / GEN_DIV |
GEN_DIV coefficients and resolution (bit) are listed on Table 6-3.
| PWM_RESOLUTION[1:0] | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 00 | 01 | 10 | 11 | |||||||||
| PWM_ FREQ[3:0] |
STEP | GEN_DIV | RES (bits) |
STEP | GEN_DIV | RES (bits) |
STEP | GEN_DIV | RES (bits) |
STEP | GEN_DIV | RES (bits) |
| 0000 | 64 | 1024.00 | 10 | 32 | 2048.00 | 11 | 16 | 4096.00 | 12 | 8 | 8192.00 | 13 |
| 0001 | 128 | 512.00 | 9 | 64 | 1024.00 | 10 | 32 | 2048.00 | 11 | 16 | 4096.00 | 12 |
| 0010 | 176 | 372.36 | 8 | 88 | 744.73 | 9 | 44 | 1489.45 | 10 | 22 | 2978.91 | 11 |
| 0011 | 224 | 292.57 | 8 | 112 | 585.14 | 9 | 56 | 1170.29 | 10 | 28 | 2340.57 | 11 |
| 0100 | 256 | 256.00 | 8 | 128 | 512.00 | 9 | 64 | 1024.00 | 10 | 32 | 2048.00 | 11 |
| 0101 | 272 | 240.94 | 7 | 136 | 481.88 | 8 | 68 | 963.76 | 9 | 34 | 1927.53 | 10 |
| 0110 | 288 | 227.56 | 7 | 144 | 455.11 | 8 | 72 | 910.22 | 9 | 36 | 1820.44 | 10 |
| 0111 | 304 | 215.58 | 7 | 152 | 431.16 | 8 | 76 | 862.32 | 9 | 38 | 1724.63 | 10 |
| 1000 | 320 | 204.80 | 7 | 160 | 409.60 | 8 | 80 | 819.20 | 9 | 40 | 1638.40 | 10 |
| 1001 | 336 | 195.05 | 7 | 168 | 390.10 | 8 | 84 | 780.19 | 9 | 42 | 1560.38 | 10 |
| 1010 | 352 | 186.18 | 7 | 176 | 372.36 | 8 | 88 | 744.73 | 9 | 44 | 1489.45 | 10 |
| 1011 | 368 | 178.09 | 7 | 184 | 356.17 | 8 | 92 | 712.35 | 9 | 46 | 1424.70 | 10 |
| 1100 | 384 | 170.67 | 7 | 192 | 341.33 | 8 | 96 | 682.67 | 9 | 48 | 1365.33 | 10 |
| 1101 | 400 | 163.84 | 7 | 200 | 327.68 | 8 | 100 | 655.36 | 9 | 50 | 1310.72 | 10 |
| 1110 | 448 | 146.29 | 7 | 224 | 292.57 | 8 | 112 | 585.14 | 9 | 56 | 1170.29 | 10 |
| 1111 | 512 | 128.00 | 7 | 256 | 256.00 | 8 | 128 | 512.00 | 9 | 64 | 1024.00 | 10 |
Dithering allows increased resolution and smaller average steps size. Dithering can be programmed with EEPROM bits <DITHER[2:0]> 0 to 4 bits. Figure 6-5 shows 1-bit dithering. For 3-bit dithering, every 8th pulse is made 1 LSB longer to increase the average value by 1/8th. Dither is available in steady state condition when <EN_STEADY_DITHER> is high, otherwise during slope only.
Figure 6-5 Example
of the Dithering, 1-Bit Dither, 10-Bit Resolution