SNVSA21H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
Table 7-2 shows recommended filter component values for the VSYNC PLL filter (phase margin 60°). An external filter must be used only when external VSYNC is used; otherwise, the LP8860-Q1 uses internal compensation.
Figure 7-2 Filter Components| V/H SYNC | PLL FREQUENCY (MHz) | C1 | C2 | R1 |
|---|---|---|---|---|
| 50 Hz (BW3dB = 1 Hz) | 5 | 100 nF | 1.4 μF | 85 kΩ |
| 10 | 54 nF | 0.7 μF | 170 kΩ | |
| 20 | 27 nF | 0.35 μF | 338 kΩ | |
| 40 | 13.6 nF | 0.175 μF | 677 kΩ | |
| 20 kHz (BW3dB = 330 Hz) | 5 | 10 nF | 129 nF | 14 kΩ |
| 10 | 5 nF | 65 nF | 28 kΩ | |
| 20 | 2.5 nF | 32 nF | 56 kΩ | |
| 40 | 1.2 nF | 16 nF | 112 kΩ | |
| 50 kHz (BW3dB = 330 Hz) | 5 | 22 nF | 322 nF | 5.6 kΩ |
| 10 | 12 nF | 161 nF | 11.2 kΩ | |
| 20 | 6.2 nF | 80 nF | 22.3 kΩ | |
| 40 | 3.1 nF | 40 nF | 44,7 kΩ |