SNVSA21H May 2014 – April 2025 LP8860-Q1
PRODUCTION DATA
Address 0x61
| EEPROM REGISTER 1 | |||||||
|---|---|---|---|---|---|---|---|
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LED_CURRENT_CTRL[7:0] | |||||||
| Name | Bit | Access | Description | ||||
|---|---|---|---|---|---|---|---|
| LED_CURRENT_CTRL[7:0] | 7:0 | R/W | LSB bits for 12-bit LED current control. Step size is 150 mA / 4095 = 36.63 µA when max current is set to 150 mA. Max current can be scaled with RISET resistor or with DRV_LED_CURRENT_SCALE EEPROM bits. 000h = 0 mA 001h = 0.037 mA 002h = 0.073 mA 003h = 0.110 mA … FFEh = 149.963 mA FFFh = 150.000 mA | ||||