SNVSAA7B December 2015 – July 2021 LM53625-Q1 , LM53635-Q1
PRODUCTION DATA
The application highlighted in this section is for a typical 6-V system but can be used as a basis for the implementation of the adjustable version of the LM53625/LM53635 for other output voltages as well. The input voltages are here for illustration purposes only. See Section 7.5 for minimum operating input voltage.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage range | 8-V to 18-V steady state |
| Output current | 0 A to 3.5 A |
| Swtiching Frequency at 0-A load | Constant frequency preferred |
| Current Consumption at 0-A load | Not critical |
| Synchronization | No |