SNVSAA7B December 2015 – July 2021 LM53625-Q1 , LM53635-Q1
PRODUCTION DATA
The following characteristics apply only to the circuit of Section 9.2.2. These parameters are not tested and represent typical performance only. Unless otherwise stated, the following conditions apply: VIN = 12 V, TA = 25°C. For the purpose of offering the more information to the designer, information for the application with FPWM pin high (FPWM mode) and FPWM pin low (AUTO mode) is included, although the schematic shows the application running specifically in FPWM mode. The mode is specified under each following graph.

| VOUT = 5 V | AUTO |

| VOUT = 5 V | AUTO |

| VOUT = 5 V | AUTO | IOUT = 0 A |

| VOUT = 5 V |

| VOUT = 5 V | AUTO |

| VOUT = 5 V | L = 2.2µH |

| FPWM | VOUT = 5 V | L = 2.2 µH | |
| COUT = 3 × 22 µF | IOUT = 0 A to 3.5 A | TR = TF = 1µs |

| VOUT = 5 V | FPWM |

| VOUT = 5 V | FPWM |

| VOUT = 5 V |

| VOUT = 5 V |

| VOUT = 5 V | FPWM |

| AUTO | VOUT = 5 V | L = 2.2 µH |
| COUT = 3 × 22 µF | IOUT = 10 mA to 3.5 A | TR = TF = 1 µs |