SNVSB66A July 2018 – October 2021 TPS3431
PRODUCTION DATA
Table 7-1 summarizes the functional modes of the TPS3431.
VDD | EN | ENOUT | WDI | WDO |
---|---|---|---|---|
VDD < VPOR | --- | --- | --- | --- |
VPOR ≤ VDD < VDD(min) | --- | Low | Ignored | High |
VDD > VDD (min)(1) | High | High | tPULSE < tWD(min)(2) | High |
VDD > VDD (min)(1) | High | High | tPULSE > tWD(min)(2) | Low |
VDD > VDD (min)(1) | Low | Low | Ignored | High |