SNVSC22D October 2023 – September 2025 LM51772
PRODUCTION DATA
The output side MOSFETs QH2 (Q4) and QL2 (Q3) see the output voltage of 48V and additional transient spikes at SW2 during switching. Therefore, QH2 and QL2 must be rated for 58V or more. The gate plateau voltages of the MOSFETs must be smaller than the minimum input voltage of the converter, otherwise, the MOSFETs may not fully enhance during start-up or overload conditions.
The power loss in QH2 in buck mode of operation is approximated by:
The power loss in QL2 in the boost mode of operation consists of both conduction and switching loss components given by:
and, respectively:
The rise (tr) and the fall (tf) times can be based on the MOSFET data sheet information or measured in the lab. Typically, a MOSFET with smaller RDSON (lower conduction loss) has longer rise and fall times (larger switching loss).
The power loss in QH2 in the boost mode of operation is shown below: