SNVSC22D October 2023 – September 2025 LM51772
PRODUCTION DATA
The UVLO resistor divider must be designed for turn-on below 8.7V. Selecting RUVLO,top = 75kΩ gives a UVLO hysteresis of 0.375V based on Equation 47. The lower UVLO resistor is selected using:
A standard value of 12.4kΩ is selected for RUVLO,bot.
When programming the UVLO threshold for lower input voltage operation, it is important to choose MOSFETs with gate (Miller) plateau voltage lower than the minimum VIN.