SNVSC22D October   2023  – September 2025 LM51772

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Handling Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Buck-Boost Control Scheme
        1. 7.3.1.1 Buck Mode
        2. 7.3.1.2 Boost Mode
        3. 7.3.1.3 Buck-Boost Mode
      2. 7.3.2  Power Save Mode
      3. 7.3.3  Programmable Conduction Mode PCM
      4. 7.3.4  Reference System
        1. 7.3.4.1 VIO LDO and nRST-PIN
      5. 7.3.5  Supply Voltage Selection – VSMART Switch and Selection Logic
      6. 7.3.6  Enable and Undervoltage Lockout
        1. 7.3.6.1 UVLO
        2. 7.3.6.2 VDET Comparator
      7. 7.3.7  Internal VCC Regulators
        1. 7.3.7.1 VCC1 Regulator
        2. 7.3.7.2 VCC2 Regulator
      8. 7.3.8  Error Amplifier and Control
        1. 7.3.8.1 Output Voltage Regulation
        2. 7.3.8.2 Output Voltage Feedback
        3. 7.3.8.3 Voltage Regulation Loop
        4. 7.3.8.4 Dynamic Voltage Scaling
      9. 7.3.9  Output Voltage Discharge
      10. 7.3.10 Peak Current Sensor
      11. 7.3.11 Short Circuit - Hiccup Protection
      12. 7.3.12 Current Monitor/Limiter
        1. 7.3.12.1 Overview
        2. 7.3.12.2 Output Current Limitation
        3. 7.3.12.3 Output Current Monitor
      13. 7.3.13 Oscillator Frequency Selection
      14. 7.3.14 Frequency Synchronization
      15. 7.3.15 Output Voltage Tracking
        1. 7.3.15.1 Analog Voltage Tracking
        2. 7.3.15.2 Digital Voltage Tracking
      16. 7.3.16 Slope Compensation
      17. 7.3.17 Configurable Soft Start
      18. 7.3.18 Drive Pin
      19. 7.3.19 Dual Random Spread Spectrum – DRSS
      20. 7.3.20 Gate Driver
      21. 7.3.21 Cable Drop Compensation (CDC)
      22. 7.3.22 CFG-pin and R2D Interface
      23. 7.3.23 Advanced Monitoring Features
        1. 7.3.23.1  Overview
        2. 7.3.23.2  BUSY
        3. 7.3.23.3  OFF
        4. 7.3.23.4  VOUT
        5. 7.3.23.5  IOUT
        6. 7.3.23.6  INPUT
        7. 7.3.23.7  TEMPERATURE
        8. 7.3.23.8  CML
        9. 7.3.23.9  OTHER
        10. 7.3.23.10 ILIM_OP
        11. 7.3.23.11 nFLT/nINT Pin Output
        12. 7.3.23.12 Status Byte
      24. 7.3.24 Protection Features
        1. 7.3.24.1  Thermal Shutdown (TSD)
        2. 7.3.24.2  Over Current Protection
        3. 7.3.24.3  Output Over Voltage Protection 1 (OVP1)
        4. 7.3.24.4  Output Over Voltage Protection 2 (OVP2)
        5. 7.3.24.5  Input Voltage Protection (IVP)
        6. 7.3.24.6  Input Voltage Regulation (IVR)
        7. 7.3.24.7  Power Good
        8. 7.3.24.8  Boot-Strap Under Voltage Protection
        9. 7.3.24.9  Boot-strap Over Voltage Clamp
        10. 7.3.24.10 CRC - CHECK
    4. 7.4 Device Functional Modes
      1. 7.4.1 Overview
      2. 7.4.2 Logic State Description
    5. 7.5 Programming
      1. 7.5.1 I2C Bus Operation
      2. 7.5.2 Clock Stretching
      3. 7.5.3 Data Transfer Formats
      4. 7.5.4 Single READ from a Defined Register Address
      5. 7.5.5 Sequential READ Starting from a Defined Register Address
      6. 7.5.6 Single WRITE to a Defined Register Address
      7. 7.5.7 Sequential WRITE Starting at a Defined Register Address
  9. 8 LM51772 Registers
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1  Custom Design with WEBENCH Tools
        2. 9.2.2.2  Frequency
        3. 9.2.2.3  Feedback Divider
        4. 9.2.2.4  Inductor and Current Sense Resistor Selection
        5. 9.2.2.5  Output Capacitor
        6. 9.2.2.6  Input Capacitor
        7. 9.2.2.7  Slope Compensation
        8. 9.2.2.8  UVLO Divider
        9. 9.2.2.9  Soft-Start Capacitor
        10. 9.2.2.10 MOSFETs QH1 and QL1
        11. 9.2.2.11 MOSFETs QH2 and QL2
        12. 9.2.2.12 Loop Compensation
        13. 9.2.2.13 External Component Selection
      3. 9.2.3 Application Curves
    3. 9.3 USB-PD Source with Power Path
    4. 9.4 Parallel (Multiphase) Operation
    5. 9.5 Constant Current LED Driver
    6. 9.6 Wireless Charging Supply
    7. 9.7 Bi-Directional Power Backup
    8. 9.8 Power Supply Recommendations
    9. 9.9 Layout
      1. 9.9.1 Layout Guidelines
        1. 9.9.1.1 Power Stage Layout
        2. 9.9.1.2 Gate Driver Layout
        3. 9.9.1.3 Controller Layout
      2. 9.9.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Programmable Conduction Mode PCM

The device also features a power save technique for high current applications. The main drawback of in most of the fixed frequency buck-boost operations are the power losses of the 4 active switches during the buck-boost mode. The Programmable Conduction Mode (PCM) is forcing the converter PWM logic to stop the switching operation in a programmable input voltage window. This function is available after the soft-start of the converter stage finishes. If the input voltage is inside the PCM window the output voltage approximately equals the input voltage as both high side FETs (Q1, Q4) are connecting the input to the output via the external power stage. Outside the programmed VI window the selected thresholds are representing the nominal regulation targets of the converter.

The FETs supply are maintained by the integrated charge pump circuit of the device. During the PCM the current limit for the peak current protection is fully operational and the user benefits from a cycle-by-cycle current limit. The SCP hiccup protection can be used to overcome excessive thermal heating during a short like in the normal operation.

The integrated charge pump will operate down to the min. recommended PCM voltage. It is not recommended to program the PCM threshold below this value.

For low output currents and load profiles that have light load conditions the MODE pin can be used to further reduce the power consumption during the PCM is active. If the MODE pin is low the PCM deactivates the internal bias circuits to reduce the power consumption by monitoring the low inductor current.

The two voltage thresholds for this window are customer programmable via the I2C interface in register Table 8-19. A pre-selected threshold for the PCM can be enabled via the R2D pin (see: Table 7-5 ).


LM51772 Output Voltage vs. Input Voltage

Figure 7-10 Output Voltage vs. Input Voltage

If you using the I2C interface of the device the upper threshold is set by the VOUT_TARGET1 logical register. The lower threshold is given by the hysteresis referenced to the Vo target and the selected hysteresis value set by the PCM_WINDOW_LOW register field.

If the thresholds are set by the external feedback divider the upper threshold of the PSM voltage window given by the FB-PIN and is equal to the nominal output voltage if the PCM is disabled. The lower threshold is programmed by default setting of the PCM_WINDOW_LOW register field and can be enabled/disabled via the CFG-PIN (PCM_EN). In case of using the ext. FB and R2D the VIN-FB-pin need to be connected to the input voltage using the same divider ration as the divider placed for Vo and connected to the FB-pin.

The OVP1 and power good thresholds of the protection features are fully functional if PCM is enabled and the input voltage outside the programmed window i.e. the convert regulates active to one of the two thresholds.