SNVSC22D October 2023 – September 2025 LM51772
PRODUCTION DATA
The device features two high voltage current sensors. The first one maintains the peak current sensing between the CSA and CSB pins. The second current sensor inputs are connected to the ISNSP and ISNSN pins. This optional current sensing provides the capability to monitor (CDC-pin) and limit (ILIMCOMP-pin) either the input or the output current of the DC/DC converter.
If the optional current sense amplifier is not used, you should connect the ILIMCOMP pin to VCC2 to all current limiting/monitoring functions off. The configuration gets latched at start-up of the converter. It is not recommended to do this dynamical during the operation of the device. If the current monitoring/limit block should be disabled its recommended to do this before the device gets enabled through EN, EN_CONV or a power cycle.
It is recommended to directly connect the ILIMCOMP to VCC2 or with a pull-up resistor < 50kΩ.
Use the CFG pins or register table to select the following desired operation modes: