SNVSC22D October 2023 – September 2025 LM51772
PRODUCTION DATA
The LM51772 has four resistor to digital configuration pins (R2D), where the CFG1 is used to control to the ADDR/SLOPE -pin. The channels CFG3 and CFG4 are multiplexed with the SDA/SCL pins, and can only be used when I2C function is disabled.
The resistor value on the CFG pins is read and latched during the power-up sequence of the device. The selection cannot be changed until the voltage on the nRST pin is toggled or VCC2 voltage drops below the VVCC2T-(UVLO) threshold. The Table 7-4 shows the possible device configurations versus the different resistor values on the CFG pins.
| # | R(CFG) / kΩ | I2C/ADDR | Slope Compensation (m(SC)) |
|---|---|---|---|
| 1 | GND | I2C ENABLED Address 0x6A | Default NVM setting 0.875 |
| 2 | 0.511 | I2C DISABLED | 0.25 |
| 3 | 1.15 | 0.375 | |
| 4 | 1.9 | 0.5 | |
| 5 | 2.7 | 0.625 | |
| 6 | 3.8 | 0.75 | |
| 7 | 5.1 | 0.875 | |
| 8 | 6.5 | 1 | |
| 9 | 8.3 | 1.5 | |
| 10 | 10.5 | 2 | |
| 11 | 13.3 | 2.5 | |
| 12 | 16.2 | 3 | |
| 13 | 20.5 | 3.5 | |
| 14 | 24.9 | 4 | |
| 15 | 30.1 | 4.5 | |
| 16 | VCC2 | I2C ENABLED Address 0x6B | Default NVM setting 0.875 |
| # | R(CFG) / kΩ | EN_SYNC_OUT | SYNC_IN_FALLING | VDET_EN | PCM_EN |
|---|---|---|---|---|---|
| 1 | 0 | DISABLED | DISABLED | DISABLED | DISABLE |
| 2 | 0.511 | ENABLED | |||
| 3 | 1.15 | DISABLED | ENABLED | ||
| 4 | 1.9 | ENABLED | |||
| 5 | 2.7 | DISABLED | DISABLED | ENABLED | |
| 6 | 3.8 | ENABLED | |||
| 7 | 5.1 | DISABLED | ENABLED | ||
| 8 | 6.5 | ENABLED | |||
| 9 | 8.3 | DISABLED | DISABLED | DISABLED | ENABLED (30%) |
| 10 | 10.5 | ENABLED | |||
| 11 | 13.3 | DISABLED | ENABLED | ||
| 12 | 16.2 | ENABLED | |||
| 13 | 20.5 | DISABLED | DISABLED | ENABLED | |
| 14 | 24.9 | ENABLED | |||
| 15 | 30.1 | DISABLED | ENABLED | ||
| 16 | 36.5 | ENABLED |
| # | R(CFG) / kΩ | EN_VCC1 | INC_INDUCT_DE-RATE | EN_CONST_TDEAD | SCALE_DT |
|---|---|---|---|---|---|
| 1 | 0 | DISABLED | DISABLED (30%) | DISABLED | DISABLE |
| 2 | 0.511 | ENABLED | |||
| 3 | 1.15 | DISABLED | ENABLED (40%) | ||
| 4 | 1.9 | ENABLED | |||
| 5 | 2.7 | DISABLED | DISABLED (30%) | ENABLED | |
| 6 | 3.8 | ENABLED | |||
| 7 | 5.1 | DISABLED | ENABLED (40%) | ||
| 8 | 6.5 | ENABLED | |||
| 9 | 8.3 | DISABLED | DISABLED (30%) | DISABLED | ENABLED |
| 10 | 10.5 | ENABLED | |||
| 11 | 13.3 | DISABLED | ENABLED (40%) | ||
| 12 | 16.2 | ENABLED | |||
| 13 | 20.5 | DISABLED | DISABLED (30%) | ENABLED | |
| 14 | 24.9 | ENABLED | |||
| 15 | 30.1 | DISABLED | ENABLED (40%) | ||
| 16 | 36.5 | ENABLED |
| # | R(CFG) / kΩ | DRSS | SCP – Hiccup Mode | Negative Current Limit | Current Limit |
|---|---|---|---|---|---|
| 1 | 0 | DISABLED | DISABLED | DISABLED | DISABLE |
| 2 | 0.511 | ENABLED | |||
| 3 | 1.15 | DISABLED | ENABLED | ||
| 4 | 1.9 | ENABLED | |||
| 5 | 2.7 | DISABLED | DISABLED | ENABLED | |
| 6 | 3.8 | ENABLED | |||
| 7 | 5.1 | DISABLED | ENABLED | ||
| 8 | 6.5 | ENABLED | |||
| 9 | 8.3 | DISABLED | DISABLED | DISABLED | ENABLED |
| 10 | 10.5 | ENABLED | |||
| 11 | 13.3 | DISABLED | ENABLED | ||
| 12 | 16.2 | ENABLED | |||
| 13 | 20.5 | DISABLED | DISABLED | ENABLED | |
| 14 | 24.9 | ENABLED | |||
| 15 | 30.1 | DISABLED | ENABLED | ||
| 16 | 36.5 | ENABLED |