Figure 8-1 and Figure 8-2 show typical application circuits for the LM656x5, when using the adjustable output mode or the fixed
output mode, respectively. This device is designed to function over a wide range of external
components and system parameters. However, the internal compensation is designed for a
certain range of external inductance and output capacitance. As a quick-start guide, Table 8-1 through Table 8-4 provide typical component values for a range of application parameters. The component
values in these table represent stable designs and are not necessarily optimized. Note that
the designs in these tables are based on a typical input voltage of 12V; or 36V for the 24V
outputs.
Table 8-1 Typical External Components for Fixed
Output Voltage Mode
| OUTPUT VOLTAGE |
FREQUENCY |
FB |
LM6xx25 |
LM6xx35 |
LM6xx45 |
|
|
|
L |
COUT |
L |
COUT |
L |
COUT(1) |
| 3.3V |
400kHz |
GND |
8.2μH |
75μF |
6.8μH |
94μF |
5.6μH |
110μF |
| 3.3V |
2200kHz |
GND |
1.5μH |
20μF |
1.5μH |
25μF |
1.0μH |
30μF |
| 5V |
400kHz |
VCC |
10μH |
50μF |
8.2μH |
55μF |
8.2μH |
70μF |
| 5V |
2200kHz |
VCC |
2.2μH |
15μF |
1.5μH |
20μF |
1.5μH |
25μF |
(1) Please note all COUT values are the derated output capacitor values in
the tables.
Table 8-2 Typical External Components for
LM6x635 in Adjustable Output Voltage Mode
| OUTPUT VOLTAGE |
FREQUENCY |
L |
COUT (1) |
RFBT |
RFBB |
CFF |
| 3.3V |
400kHz |
6.8μH |
70μF |
100kΩ |
31.6kΩ |
10pF |
| 5V |
400kHz |
10μH |
60μF |
100kΩ |
19.1kΩ |
15pF |
| 24V |
400kHz |
47μH |
25μF |
205kΩ |
7.15kΩ |
10pF |
| 3.3V |
2200kHz |
1.2μH |
30μF |
100kΩ |
31.6kΩ |
5pF |
| 5V |
2200kHz |
1.5μH |
20μF |
100kΩ |
19.1kΩ |
5pF |
| 24V |
2200kHz |
5.6μH |
10μF |
205kΩ |
7.15kΩ |
5pF |
Table 8-3 Typical External Components for
LM6x645 in Adjustable Output Voltage Mode
| OUTPUT VOLTAGE |
FREQUENCY |
L |
COUT(1) |
RFBT |
RFBB |
CFF |
| 3.3V |
400kHz |
5.6μH |
80μF |
100kΩ |
31.6kΩ |
15pF |
| 5V |
400kHz |
8.2μH |
70μF |
100kΩ |
19.1kΩ |
15pF |
| 24V |
400kHz |
22μH |
30μF |
205kΩ |
7.15kΩ |
10pF |
| 3.3V |
2200kHz |
1.2μH |
40μF |
100kΩ |
31.6kΩ |
5pF |
| 5V |
2200kHz |
1.2μH |
30μF |
100kΩ |
19.1kΩ |
5pF |
| 24V |
2200kHz |
5.6μH |
10μF |
205kΩ |
7.15kΩ |
5pF |
Table 8-4 Typical External Components for
Various Adjustable Output Voltage Applications
| OUTPUT VOLTAGE |
OUTPUT CURRENT |
FREQUENCY |
L |
COUT (1) |
RFBT |
RFBB |
CFF |
| 3.3V |
3.5A |
1100kHz |
3.3μH |
45μF |
N/A |
N/A |
N/A |
| 1V |
4.5A |
500kHz |
2.2μH |
550μF |
100kΩ |
402kΩ |
25pF |
| 12V |
3.5A |
1100kHz |
6.8μH |
15μF |
100kΩ |
7.15kΩ |
10pF |
| 16V |
3.5A |
1600kHz |
5.6μH |
10μF |
100kΩ |
5.23kΩ |
5pF |