SNVSCH3 June 2025 LM65645
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY (VIN PIN) | ||||||
| VINUVLO_R | VIN UVLO rising threshold | VIN rising (needed to start up), IVCC = 0A | 3.25 | 3.5 | 3.65 | V |
| VINUVLO_F | VIN UVLO falling threshold | VIN falling (once operating), IVCC = 0A | 2.5 | 2.6 | V | |
| VINUVLO_H | VIN UVLO hysteresis | 0.9 | V | |||
| IQ_SD | VIN shutdown supply current | VEN = 0V, TJ = 25℃ | 0.85 | µA | ||
| IVIN | VIN pin input current, no switching | VBIAS = 3.3V + 2% | 0.83 | µA | ||
| IBIAS(FIX-3.3V) | BIAS pin input current, fixed 3.3V output, no switching | VBIAS = 3.3V + 2%, Auto Mode enabled | 8.0 | µA | ||
| IQ(FIX-3.3V) | Total VIN quiescent current, fixed 3.3V output, no switching | VIN = 24V, VBIAS = 3.3V + 2%, TJ = 25℃, Auto Mode enabled | 2.1 | 2.5 | µA | |
| TJ = 125℃ | 3.4 | µA | ||||
| IBIAS(ADJ-3.3V) | BIAS pin input current, adjustable 3.3V output, no switching | VFB = 0.8V + 2%, Auto Mode | 6.5 | µA | ||
| IQ(ADJ-3.3V) | Total VIN quiescent current, adjustable 3.3V output, no switching | VIN = 24.0V, VFB = 0.8V + 2%, Auto Mode | 2.5 | µA | ||
| ENABLE (EN PIN) | ||||||
| VEN_TH_R | Enable voltage rising threshold | VEN rising | 1.15 | 1.25 | 1.35 | V |
| VEN_TH_F | Enable input low threshold | VEN falling | 0.9 | 1 | 1.1 | V |
| VEN_HYS | Enable voltage hysteresis | 250 | mV | |||
| IEN_LKG | Enable input leakage current | VEN = VIN | 0.2 | 1.0 | µA | |
| INTERNAL LDO (VCC PIN) | ||||||
| VVCC | Internal LDO output voltage | 3.4V ≤ VIN ≤ 65V, VBIAS = 0V | 3.35 | V | ||
| 3.4V ≤ VBIAS ≤ 30V | 3.35 | V | ||||
| VVCC-UVLO_R | VCC UVLO rising threshold | VCC rising under voltage threshold, IVCC = 0A | 3.20 | 3.5 | 3.65 | V |
| V VCC-UVLO_H | VCC UVLO hysteresis | Hysteresis below VVCC-UVLO_R | 0.9 | V | ||
| VOLTAGE REFERENCE (FB PIN) | ||||||
| VFB | Internal feedback reference voltage | FPWM Mode | 0.792 | 0.8 | 0.808 | V |
| IFB-LKG | Feedback pin input leakage current | VFB = 0.8V, adjustable version | 0.025 | nA | ||
| RFB-SEL-5V | Resistance for fixed 5.0V setting from FB pin to VCC | 200 | Ω | |||
| RFB-SEL-3V | Resistance for fixed 3.3V setting from FB pin to GND | 200 | Ω | |||
| RFB-SEL-ADJ | Thevenin equivalent resistance of external FB divider on FB pin to select adjustable output voltage setting | 4 | 100 | kΩ | ||
| FIXED OUTPUT VOLTAGE (BIAS PIN) | ||||||
| VOUT(3.3V) | 3.3V fixed output voltage | FB shorted to GND | 3.267 | 3.3 | 3.333 | V |
| VOUT(5V) | 5.0V fixed output voltage | FB shorted to VCC | 4.95 | 5 | 5.05 | V |
| STARTUP (SS PIN) | ||||||
| tEN_HIGH | Enable HIGH to start of switching delay | VFB = VRT = VMODE = GND, VBIAS = VOUT | 3.0 | ms | ||
| tSS | Internal fixed soft-start time | Time from first SW pulse to VREF at 90% of set point | 2.9 | 5.3 | 8.1 | ms |
| CURRENT LIMITS AND HICCUP | ||||||
| IHS-LIM | High side peak current limit, 4.5A trim option | Duty cycle approaches 0%. | 5.4 | 6.6 | 7.25 | A |
| ILS-LIM | Low side valley current limit, 4.5A trim option | Valley current limit on low-side FET | 4.1 | 5.2 | 5.65 | A |
| IL-PEAK-MIN | Minimum peak inductor current at minimum duty cycle, 4.5A trim option | VVCC = 3.3V, tpulse ≤ 100ns, auto mode | 1.21 | 1.57 | 1.92 | A |
| IL-PEAK-MAX | Minimum peak inductor current at maximum duty cycle, 4.5A Trim Option | VVCC = 3.3V, tpulse ≥ 1µs, auto mode | 0.66 | A | ||
| IHS-LIM | High side peak current limit, 3.5A trim option | Duty-cycle approaches 0%. | 4.8 | 5.45 | 5.9 | A |
| ILS-LIM | Low side valley current limit, 3.5A trim option | Valley current limit on low-side FET | 3.5 | 4.4 | 4.85 | A |
| IL-PEAK-MIN | Minimum peak inductor current at minimum duty cycle, 3.5A trim option | VVCC = 3.3V, tpulse ≤ 100ns, auto mode | 0.80 | 1.29 | 1.58 | A |
| IL-PEAK-MAX | Minimum peak inductor current at maximum duty cycle, 3.5A trim option | VVCC = 3.3V, tpulse ≥ 1µs, auto mode | 0.52 | A | ||
| IHS-LIM | High side peak current limit, 2.5A trim option | Duty-cycle approaches 0%. | 3.75 | 4.1 | 4.9 | A |
| ILS-LIM | Low side valley current limit, 2.5A trim option | Valley current limit on low-side FET | 2.4 | 3.0 | 3.4 | A |
| IL-PEAK-MIN | Minimum peak inductor current at minimum duty cycle, 2.5A trim option | VVCC = 3.3V, tpulse ≤ 100ns, auto mode | 0.8 | 1.1 | 1.35 | A |
| IL-PEAK-MAX | Minimum peak inductor current at maximum duty cycle, 2.5A trim option | VVCC = 3.3V, tpulse ≥ 1µs, auto mode | 0.43 | A | ||
| ILS-NEG-LIM | Low side negative current limit, All current limit trim options | Sinking current limit on LS FET, FPWM mode | –6 | –4.3 | –2.8 | A |
| IL-ZC-LIM | Zero-cross current limit | VVCC = 3.3V, auto mode | 45 | mA | ||
| VHIC | Overcurrent hiccup threshold on FB pin | LS FET on-time > 165ns, not during soft start | 0.32 | V | ||
| tHIC_DLY | Hiccup mode activation delay | 64 | cycles | |||
| tHIC | Hiccup mode duration time | 45 | ms | |||
| POWER GOOD (PG PIN) | ||||||
| VPG-OVP-R | PG overvoltage rising threshold | % of FB voltage (Adj) or bias voltage (fixed) | 103 | 105 | 107 | % |
| VPG-OVP-F | PG overvoltage falling threshold | % of FB voltage (Adj) or bias voltage (fixed) | 101 | 104 | 106 | % |
| VPG-UVP-R | PG undervoltage rising threshold | % of FB voltage (Adj) or bias voltage (fixed) | 94 | 96 | 98 | % |
| VPG-UVP-F | PG undervoltage falling threshold | % of FB voltage (Adj) or bias voltage (fixed) | 93 | 95 | 97 | % |
| tPG-DEGLITCH-F | Deglitch filter delay on PG falling edge | 55 | 120 | 175 | µs | |
| tPG-DEGLITCH-R | Deglitch filter delay on PG rising edge | 1.4 | 2 | 4.5 | ms | |
| VIN-PG-VALID | Minimum VIN for valid PG output | VOL(PG) < 0.4V, RPU = 50kΩ, VPU = 5V | 1.25 | V | ||
| VOL-PG | Output low voltage | IOL = 1mA, VIN = 1.2V | 0.4 | V | ||
| RON-PG | PGOOD ON resistance | IPG = 1mA | 40 | 125 | Ω | |
| SWITCHING FREQUENCY (RT PIN) | ||||||
| fSW1(FPWM) | Switching frequency, FPWM operation | RRT = GND | 1.98 | 2.2 | 2.42 | MHz |
| fSW2(FPWM) | Switching frequency, FPWM operation | RRT = 15.8kΩ, 1% | 900 | 1000 | 1100 | kHz |
| fSW3(FPWM) | Switching frequency, FPWM operation | RRT = VCC | 360 | 400 | 440 | kHz |
| SYNCHRONIZATION (MODE/SYNC PIN) | ||||||
| VIH(MODE/CLKIN) | MODE/CLKIN input high level threshold | 1.3 | V | |||
| VIL(MODE/CLKIN) | MODE/CLKIN input low level threshold | 0.45 | V | |||
| fCLKIN-RANGE(FPWM) | Synchronization frequency range for set 2.2MHz fSW | RRT = 6.81kΩ, 1% | 1.76 | 2.64 | MHz | |
| tCLKIN(TON) | Minimum positive pulse width of external sync signal | 80 | ns | |||
| tCLKIN(TOFF) | Minimum negative pulse width of external sync signal | 80 | ns | |||
| tCLKIN-SW-DLY | CLKIN to SW delay time(1) | –15 | 15 | ns | ||
| DUAL RANDOM SPREAD SPECTRUM | ||||||
| ΔfSS1-LF | Low-frequency triangular spread spectrum modulation range - standard | Mode pin short to ground | 8.5 | % | ||
| ΔfSS2-LF | Low-frequency triangular spread spectrum modulation range - extended | RMODE = 149.9kΩ, 1% | 17 | % | ||
| fm1-LF | Triangular modulation frequency - standard | Mode pin short to ground | 7.2 | 12 | 16.8 | kHz |
| fm2-LF | Triangular modulation frequency - extended | RMODE = 149.9kΩ, 1% | 3.6 | 6 | 8.4 | kHz |
| ΔfSS-HF | High-frequency pseudo-random spread spectrum modulation range | RMODE= 149.9kΩ, 1% | 2.0 | % | ||
| POWER STAGE | ||||||
| RDS-ON-HS | High-side FET ON resistance | ISW = 500mA, VBOOT-SW = 3.3V | 99 | mΩ | ||
| RDS-ON-LS | Low-side FET ON resistance | 50 | mΩ | |||
| tON-MIN(FPWM) | Minimum on time(1) | FPWM: IOUT = 0A, VIN = 36V, RT = GND | 30 | 40 | ns | |
| tON-MIN(AUTO) | Minimum on time(1) |
AUTO: IOUT = 2A, VIN = 36V, RT = GND | 28 | 40 | ns | |
| tOFF-MIN | Minimum off-time | VIN = 4V | 80 | 110 | ns | |
| tON-MAX | Maximum on-time | fSW = 400kHz, RRT= 40.2kΩ | 13.3 | µs | ||
| THERMAL SHUTDOWN | ||||||
| TSD | Thermal shutdown(1) | Shutdown threshold | 155 | 165 | 177 | ºC |
| Recovery threshold | 156 | ºC | ||||