| THERMAL METRIC(1) |
DEVICE |
UNIT |
| RZT (WQFN) |
| 20 PINS |
| RθJA |
Junction-to-ambient thermal resistance(3) |
24.0 |
°C/W |
| RθJA |
Junction-to-ambient thermal resistance (JESD 51-7)(2) |
43.4 |
°C/W |
| RθJC(top) |
Junction-to-case (top) thermal resistance |
14.9 |
°C/W |
| RθJB |
Junction-to-board thermal resistance |
12.0 |
°C/W |
| ΨJT |
Junction-to-top characterization parameter |
1.0 |
°C/W |
| ΨJB |
Junction-to-board characterization parameter |
11.9 |
°C/W |
| RθJC(bot) |
Junction-to-case (bottom) thermal resistance |
6.0 |
°C/W |
(2) The value of RΘJA given in this table is only valid for comparison with other packages and can not be used for design purposes. These values were calculated in accordance with JESD 51-7, and simulated on a 4-layer JEDEC board. The thermal parameters do not represent the performance obtained in an actual application. For example, the EVM RΘJA = 24.0 °C/W. For design information please see the Maximum Ambient Temperature section.
(3) Refer to the LM65645EVM user's guide for board layout and additional information. For thermal design information please see the Maximum Ambient Temperature section.