SNVSCH3 June 2025 LM65645
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | VIN to PGND | –0.3 | 72 | V |
| Input voltage | EN/UVLO TO PGND | –0.3 | 72 | V |
| Input voltage | RT to PGND | –0.3 | 72 | V |
| Input voltage | BIAS TO PGND | –0.3 | 40 | V |
| Input voltage | MODE/CLKIN to PGND | –0.3 | 5.5 | V |
| Input voltage | FB to PGND | –0.3 | 5.5 | V |
| Output voltage | SW to PGND | –0.6 | VIN | V |
| Output voltage | SW to PGND less than 10ns transient | –5.0 | VIN | V |
| Output voltage | PGOOD to PGND | –0.3 | 40 | V |
| Output voltage | BST to SW | –0.3 | 5.5 | V |
| Output voltage | VCC to PGND | –0.3 | 5.5 | V |
| Temperature | Operating junction temperature TJ | –40 | 150 | °C |
| Temperature | Storage temperature Tstg | –65 | 150 | °C |