SNVSCH3 June 2025 LM65645
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | VIN(1) transient voltage (<100ms) | 3 | 70 | V |
| Input voltage | VIN (DC) | 3 | 65 | V |
| Input voltage | EN(1) transient voltage (<100ms) | 0 | 70 | V |
| Input voltage | EN(DC) | 0 | 65 | V |
| Input voltage | BIAS, PG | 0 | 30 | V |
| Input voltage | FB | 0 | 5.5 | V |
| Input voltage | MODE/SYNC, RT | 0 | 5.5 | V |
| Pullup resistance | RPU(PG) | 4 | kΩ | |
| Pullup reference voltage | VPU(PG) | 0.8 | 30 | V |
| Output voltage | VOUT | 0.8 | V | |
| Output current | LM6XX45/LM6XX45-Q1 | 0 | 4.5 | A |
| Output current | LM6XX35/LM6XX35-Q1 | 0 | 3.5 | A |
| Output current | LM6XX25/LM6XX25-Q1 | 0 | 2.5 | A |
| Output current | LM6XX15/LM6XX15-Q1 | 0 | 1.5 | A |
| Temperature | Operating junction temperature TJ | –40 | 150 | °C |