SNVSCN2A September   2024  – September 2025 TPS37100-Q1

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Timing Requirements
    8. 6.8 Timing Diagrams
    9. 6.9 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input Voltage (VDD)
        1. 7.3.1.1 Undervoltage Lockout (VPOR < VDD < UVLO)
        2. 7.3.1.2 Power-On Reset (VDD < VPOR )
      2. 7.3.2 SENSE
        1. 7.3.2.1 Adjustable Voltage Thresholds
        2. 7.3.2.2 SENSE Hysteresis
        3. 7.3.2.3 Reverse Polarity Protection
      3. 7.3.3 Output Logic Configurations
        1. 7.3.3.1 Open-Drain
        2. 7.3.3.2 Active-Low (OUT A and OUT B)
      4. 7.3.4 User-Programmable Release Time Delay
        1. 7.3.4.1 Deassertion Time Delay Configuration
      5. 7.3.5 User-Programmable Sense Delay
        1. 7.3.5.1 Sense Time Delay Configuration
      6. 7.3.6 Analog Out
      7. 7.3.7 Built-in Self-Test
        1. 7.3.7.1 Latch
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design 1: Off-Battery Monitoring
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power Dissipation and Device Operation
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
      3. 8.4.3 Creepage Distance
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Analog Out

The TPS3710x-Q1 family contains one buffer for supply voltage measurements. The integrated buffer outputs a voltage on the AOUT pin that is representative on the SENSE pin input voltage. The AOUT pin paired with an ADC can be used to directly measure the voltage on the SENSE pin. The AOUT simplifies the need for an external discrete network of resistors, capacitors, and FETs to measure a high voltage rail with a low voltage ADC.

The AOUT voltage is dependent on the analog out scale factor. The analog out scale factor can be found in Table 4-1.

Equation 11. AOUT = SENSE / Analog Out Scale

For Figure 7-6 the outputs are calculated in Equation 12.

Equation 12. AOUT = SENSE / Analog Out Scale = 1.6V / 0.75 = 2.133V

The AOUT pin requires a 0.1µF capacitor for stability. Place the stability capacitor as close as possible to the pin. TI recommends to use a stability capacitor on AOUT even if the feature is not in use.

The AOUT can also be enabled or disabled using AEN on certain variants. When AEN > 1.3V the AOUT is enabled. When the AEN < 0.5V the AOUT is disabled. The AEN has a 100kΩ pull-down resistor which sets the default behavior as disabled. AOUT is always enabled for variants without AEN pin.

TPS37100-Q1 TPS37102-Q1 AOUT following SENSE
                    pin. Figure 7-6 AOUT following SENSE pin.