SNVSCN2A September 2024 – September 2025 TPS37100-Q1
PRODMIX
| PIN | TPS37100-Q1 | TPS37102-Q1 | I/O | DESCRIPTION |
|---|---|---|---|---|
| NAME | NO. | NO. | ||
| VDD | 1 | 1 | I | Input Supply Voltage: Supply voltage pin. For noisy systems, bypass with a 0.1µF capacitor to GND. |
| SENSE | 3 | 3 | I | Sense Voltage: Connect this pin to the supply rail that must be monitored. See Section 7.3.2 for more details.Sensing Topology: Overvoltage (OV) or Undervoltage (UV) or Window (OV + UV) |
| OUT A | 5 | 5 | O | Output A: OUT A asserts varies on configuration as denoted by in Section 4.See Section 7.3.2 for more details on overvoltage and undervoltage behavior.The active low open-drain output requires an external pullup resistor. See Section 7.3.3 for more details on open-drain output.Output topology: Open-Drain Active-Low |
| OUT B | 7 | 7 | O | Output B: OUT B asserts varies on configuration as denoted by in Section 4.See Section 7.3.2 for more details on overvoltage and undervoltage behavior.The active low open-drain output requires an external pullup resistor. See Section 7.3.3 for more details on open-drain output.Output topology: Open-Drain Active-Low |
| BIST | - | 8 | O | Built-In Self-Test: BIST asserts when a logic high input occurs on the BIST_EN pin, this initiates the internal BIST testing. BIST recovers after tBIST to signify BIST completed successfully. BIST remains asserted for a time period longer than tBIST if there is a failure during BIST. BIST active-low open-drain output requires an external pullup resistor. See Section 7.3.7 for more details. |
| GND | 9 | 9 | - | Ground. GND pin must be electrically connected to the board ground. |
| AOUT | 10 | 10 | O | Analog Out: Output of AOUT is a scaled voltage from the SENSE pin. TPS37100-Q1 can enable or disable Analog Out with AEN Pin. TPS37102-Q1 cannot enable or disable Analog Out and it is in default configuration as denoted in Table 4-1.A 0.1µF is required at AOUT for output stability. See Section 7.3.6 for more details. |
| AEN | 11 | - | I | Analog Out Enable: Enables or disables the AOUT pin. A logic high input enables the AOUT. A logic low disables AOUT. AEN pin has an internal 100kΩ pulldown resistor. |
| BIST_EN | - | 11 | I | Built-in Self-test Enable: A rising edge input must occur on the BIST_EN to initate BIST. For variants with latch enabled in the configuration as denoted by in Section 4, BIST_EN enables or disables a latch on OUT A. See Section 7.3.7 for more details. |
| CTR | 12 | 12 | - | Release Time Delay: User-programmable release time delay for CTR enabled outputs OUT A and OUT B. Connect an external capacitor for adjustable time delay or leave the pin floating for the shortest delay. See Section 7.3.4 for more details. |
| CTS | 13 | 13 | - | Sense Time Delay: User-programmable sense time delay for CTS enabled outputs OUT A and OUT B. Connect an external capacitor for adjustable time delay or leave the pin floating for the shortest delay when CTS is enabled. See Section 7.3.5 for more details. |
| NC | 2, 4, 6, 8, 14 | 2, 4, 6, 14 | - | NC stands for “No Connect.” The pins are to be left floating. |