SNVSCN2A September   2024  – September 2025 TPS37100-Q1

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Timing Requirements
    8. 6.8 Timing Diagrams
    9. 6.9 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input Voltage (VDD)
        1. 7.3.1.1 Undervoltage Lockout (VPOR < VDD < UVLO)
        2. 7.3.1.2 Power-On Reset (VDD < VPOR )
      2. 7.3.2 SENSE
        1. 7.3.2.1 Adjustable Voltage Thresholds
        2. 7.3.2.2 SENSE Hysteresis
        3. 7.3.2.3 Reverse Polarity Protection
      3. 7.3.3 Output Logic Configurations
        1. 7.3.3.1 Open-Drain
        2. 7.3.3.2 Active-Low (OUT A and OUT B)
      4. 7.3.4 User-Programmable Release Time Delay
        1. 7.3.4.1 Deassertion Time Delay Configuration
      5. 7.3.5 User-Programmable Sense Delay
        1. 7.3.5.1 Sense Time Delay Configuration
      6. 7.3.6 Analog Out
      7. 7.3.7 Built-in Self-Test
        1. 7.3.7.1 Latch
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design 1: Off-Battery Monitoring
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power Dissipation and Device Operation
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
      3. 8.4.3 Creepage Distance
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Switching Characteristics

At VDD(MIN) ≤ VDD ≤ VDD(MAX), CTR = CTS = open, output OUT A and OUT B pull-up resistor with RPU = 10kΩ and VPU = 5.5V. The operating free-air temperature range TA = -40°C to 125°C, unless otherwise noted. Typical values are at TA = 25°C and VDD = 16V. VIT refers to VITN or VITP. AOUT CLoad = 100nF and AOUT VOUT = 2.5V.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Common switching parameters
tCTR(OUT A) Release time delay
(CTR)(1)
VIT = 18V to 100V, CCTR = Open
20% Overdrive from Hysteresis
500 µs
tCTR(OUT A) Release time delay
(CTR)(1)
VIT = 800mV, CCTR = Open
20% Overdrive from Hysteresis
500 µs
tCTR(OUT B) Release time delay
(CTR)(1)
VIT = 18V to 100V, CCTR = Open
20% Overdrive from Hysteresis
500 µs
tCTR(OUT B) Release time delay
(CTR)(1)
VIT = 800mV, CCTR = Open
20% Overdrive from Hysteresis
500 µs
tCTS Sense time delay (2)(4) VITP = 800mV, CTS = Disabled
20% Overdrive from VIT
3 µs
VITN = 800mV, CTS = Disabled
20% Overdrive from VIT
5 µs
VITP = 18V to 100V, CTS = Disabled
20% Overdrive from VIT
6 10 µs
VITN = 18V to 100V, CTS = Disabled
20% Overdrive from VIT
6 10 µs
VIT = 800mV, CCTS = Open (5)
20% Overdrive from VIT
75 100 µs
VIT = 18V to 100V, CCTS = Open (5)
20% Overdrive from VIT
75 120 µs
tSD Startup Delay (3) CCTR = Open 1 ms
tBIST Test time for BIST 2.5 ms
CTR Release detect time delay:
Overvoltage active-LOW output is measure from VITP - HYS  to VOH
Undervoltage active-LOW output is measure from VITN + HYS  to VOH
CTS Sense detect time delay:
Active-low output is measure from VIT to VOL (or VPullup)
During the power-on sequence, VDD must be at or above VDD (MIN) for at least tSD before the output is in the correct state.
This parameter is established by design and/or characterization and is not tested in production.
CCTS = Open assumes there is less than 20pF of parasitic capacitance on the pin.