Broadband noise or white noise is flat over
the whole spectrum which is restricted by the bandwidth of internal bandgap reference. The
broadband noise is measured by high-pass filtering the output of the REF54 and measuring the
result on a precision spectrum analyzer as shown in
Figure 7-9. The DC component of the REF54 is removed by using a high-pass filter and then amplified.
Two stages of small gain has been used to maximize the noise bandwidth analysis.
Figure 7-10 shows the typical white noise floor for REF54. Designer can use NR pin to restrict the
noise bandwidth to achieve required resolution for the signal chain. Connecting 1μF at NR
pin creates a typical low pass filter of 12Hz for the band gap noise which reduces the white
noise floor of REF54. Capacitor > 1μF eliminates all the noise in > 10Hz band.
Figure 7-10 Noise Performance 10Hz to 100kHz
(CNR = Open)
Figure 7-11 Noise Performance 10Hz to 100kHz
(COUT) = 10μF