SNVSCQ0A March 2025 – September 2026 LP5814
PRODUCTION DATA
The following figures show the application performance plots.
| OUT0 | Manual Mode, Contsant ON with 50% PWM Duty Cycle | |
| OUT1 | Animation Mode, Blinking with 5Hz Frequency | |
| OUT2 | Animation Mode, Breathing with 1s Exponential Ramping Up and 1s Ramping Down | |
| OUT3 | Animation Mode, Blinking with 1Hz Frequency | |