SNVSCQ0A March 2025 – September 2026 LP5814
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | DRL | YCH | ||
| SCL | 1 | A1 | I | I2C serial interface clock input. |
| SDA | 2 | B1 | I/O | I2C serial interface data input/output. |
| GND | 3 | C1 | P | Ground. |
| VCC | 4 | D1 | P | Power supply of the device. A 1μF capacitor is recommended to be connected between this pin with GND and be placed as close to the device as possible. |
|
OUT3 |
5 | D2 |
O |
Constant current sink output 3. |
| OUT2 | 6 | C2 | O | Constant current sink output 2. |
| OUT1 | 7 | B2 | O | Constant current sink output 1. |
| OUT0 | 8 | A2 | O | Constant current sink output 0. |