SNVSCS6A March 2026 – August 2026 TPS7H1301-SP , TPS7H1302-SP
PRODMIX
TI recommends placing a 10μF 25V (or higher) ceramic capacitor as close as possible to the input pin of the TPS7H130x; additional capacitance and bypass capacitance are considered optional.
The input capacitor (CIN) serves as a charge reservoir that facilitates rapid charge transfer from the supply to the flying capacitors during the charge phase. This capacitor prevents input voltage sag at the beginning of each charge phase when flying capacitors connect to the input. Additionally, the input capacitor filters input noise, protecting sensitive internal analog circuitry that derives bias from the input line.
Effect on Input Ripple
Input capacitance has a direct and proportional relationship with input voltage ripple: