SNVSCS6A March 2026 – August 2026 TPS7H1301-SP , TPS7H1302-SP
PRODMIX
The TPS7H1302 provides a fixed output of –1.8V, while eliminating the need for feedback resistors and external compensation networks. This application example shows how to power parts such as the DAC39RF22-SEP.
| PARAMETER | VALUE |
|---|---|
| VIN | 5V±10% |
| VOUT | –1.8V±1.5% |
| High Frequency Ripple, VRIP(HF) | ±25mV |
| IOUT | 250mA |