SNVSCS6A March 2026 – August 2026 TPS7H1301-SP , TPS7H1302-SP
PRODMIX
VIN = 5V, VOUT = –1.8V, TA= 25ºC ,CREF = 47nF, CFLY = 1μF, CCPOUT = 10μF and COUT = 22μF, no RCOMP, no CCOMP unless otherwise noted.
| IOUT = 10mA | ||
| VOUT = –0.6V | CFLY = 2.2μF | |
| VOUT = –0.6V | CFLY = 4.7μF | |
| Slew Rate = 1A/μs | ||
| Slew Rate = 10V/ms | ILOAD=250mA | |
| Slew Rate = 10V/ms | ILOAD=10mA | |
| Slew Rate = 10V/ms | ILOAD=250mA | CFLY=470nF |
| CCPOUT=4.7μF |
| IOUT=10mA | VIN=3V | VOUT=-0.6V |
| IOUT=250mA | VIN=5V | VOUT=-1.8V |
| VIN = 5V | VCPOUT = –5V | VOUT = –1.8V |
| IOUT = 250mA |
| IRDSON= 100mA | ||
| VOUT = –0.6V | ||
| VOUT = –0.6V | CFLY = 2 x 2.2μF | |
| VOUT = –1.8V | ||
| Slew Rate = 1A/μs | ||
| Slew Rate = 10V/ms | ILOAD=250mA | |
| Slew Rate = 10V/ms | ILOAD=10mA | |
| Slew Rate = 10V/ms | ILOAD=250mA | CFLY=470nF |
| CCPOUT=4.7μF |
| IOUT=150mA | VIN=3V | VOUT=-0.6V |
| IOUT=400mA | VIN=5V | VOUT=-1.8V |