SNVSCT6 July 2026 LM72630-Q1
PRODUCTION DATA
The LM72630-Q1 operational input voltage range is from 4.5V to 70V. The device is intended for step-down conversions from 12V, 24V and 48V automotive supply rails. The LM72630-Q1 uses internal LDOs to provide a 5V to 8V VCC bias rail and a 5V VDDA rail for the gate drive and control circuits.
In high input voltage applications, make sure that the VIN and SW pins do not exceed the absolute maximum voltage rating of 75V during line or load transient events. Voltage excursions that exceed the absolute maximum ratings of these pins can damage the IC. Follow PCB board layout recommendations and use high-quality input bypass capacitors to minimize voltage overshoot and ringing.
As VIN approaches VOUT, the LM72630-Q1 skips tOFF cycles to allow the controller to extend the duty cycle up to approximately 99%. Refer to Figure 7-1.
Use Equation 1 to calculate when the LM72630-Q1 enters dropout mode.