SNVSCU1A July 2025 – November 2025 TPSM65630
PRODUCTION DATA
The MODE / SYNC pin is a multifunction pin that configures the mode of operation, and serves as an input for an external synchronization signal. If the pin is grounded or driven to logic low, the converter operates in auto mode. If the pin is tied to VCC or driven to logic high, or synchronized to an external clock source, the converter operates in FPWM mode.
| MODE/SYNC | MODE | DYNAMIC MODE CHANGE | SPREAD SPECTRUM |
|---|---|---|---|
| Short to GND or driven low | AUTO | Enabled | Standard ±5% DRSS |
| 49.9kΩ to GND | FPWM | Disabled | Wide ±10% DRSS |
| 150kΩ to GND | AUTO | Disabled | Wide ±10% DRSS |
| Short to VCC or driven high | FPWM | Enabled | Standard ±5% DRSS |
| Synchronizing Signal | FPWM | Enabled | Disabled |
Transitioning the device from auto to FPWM mode requires driving the pin from low to high or sending a synchronization signal. Transitioning the device from FPWM to auto mode requires driving the pin from high to low or stop sending the synchronization signal. Note that a short to ground or a pullup to VCC requires < 200Ω resistor. The spread spectrum feature is disabled in TPSM65630VCGR.