SNVSCU8 August 2026 REF53-Q1
ADVANCE INFORMATION
| PIN | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | DDC | D, DGK | ||
| NC | 1 | 5,7 | No Connect | Not internally connected. Pin can be left floating or connected to GND. |
| GND | 2 | 4 | Ground | Ground connection. |
| EN | 3 | 1 | Input | Device enable control. Low level input disables the reference output and device enters shutdown mode. Device can be enabled by driving voltage > 1.6V or leaving the EN pin floating. |
| IN | 4 | 2 | Power | Input supply voltage connection. Connect a minimum 0.1μF decoupling capacitor to ground for the best performance. |
| REF_S | 5 | Output | Reference voltage output sense connection. Connect it to REF_F near the load. | |
| REF_F | 6 | Output | Reference voltage output force connection. Connect a capacitor between from 1μF to 50μF to ground for best performance. | |
| TEMP | 3 | Output | Temperature monitoring pin. Provides a temperature-dependent output voltage | |
| REF | 6 | Output | Reference voltage output. Connect a capacitor between from 1μF to 50μF to ground for best performance. | |
| DNC | 8 | Do not Connect | Leave the pin floating | |