SNVSCU8 August 2026 REF53-Q1
ADVANCE INFORMATION
Multiple applications such as sensor biasing, LED driving, battery charging, and so forth need, precision constant current source. REF53-Q1 device with precision performance, wide input voltage support, multiple output voltage options meets various application level requirements to be configured as constant current source.
Figure 9-4 shows REF53-Q1 configured as a constant current source. REF53-Q1 is configured as floating device with device GND driving the load. The precision voltage reference from REF53-Q1 along with an external precision reference draw a constant current from the input supply denoted as 'I'. The effective current flowing through the load is combination of REF53-Q1 device quiescent current and the programmed value I. The wide VIN voltage support of REF53-Q1 allows for wide voltage variation across the load while still maintaining the constant current accuracy.
Table 9-2 shows the measured results as per the design shown in Figure 9-4.
| VREF | R | CALCULATED CURRENT | MEASURED CURRENT |
|---|---|---|---|
| 1.25V | 1.4kΩ | 0.978mA | 0.998mA |
| 1.25V | 127Ω | 9.93mA | 9.98mA |
| 1.25V | 62Ω | 20.24mA | 20.33mA |