SNVSCU8 August 2026 REF53-Q1
ADVANCE INFORMATION
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OUTPUT VOLTAGE | |||||||
| VREF | Output Voltage | REF53120 | 1.2 | V | |||
| REF53125 | 1.25 | ||||||
| REF53180 | 1.8 | ||||||
| REF53205 | 2.048 | ||||||
| REF53250 | 2.5 | ||||||
| REF53300 | 3 | ||||||
| REF53330 | 3.3 | ||||||
| REF53410 | 4.096 | ||||||
| REF53450 | 4.5 | ||||||
| REF53500 | 5 | ||||||
| Initial Accuracy | All voltage options | –0.04 | 0.04 | % | |||
| NOISE | |||||||
| enpp | Low Frequency noise | ƒ = 0.1Hz to 10Hz | 3 | ppmp-p | |||
| en | Output Voltage Noise | ƒ = 10Hz to 1kHz | 3 | ppmrms | |||
| OUTPUT VOLTAGE TEMPERATURE DRIFT | |||||||
| dVREF/dT | Temperature Drift | TA = –40°C to 125°C | 2 | 4 | ppm/°C | ||
| LINE REGULATION | |||||||
| ΔVREF(ΔVI) | Line regulation | VIN = (VREF + 0.5V) to 18V, TA = –40°C to 125°C |
3 | 15 | ppm/V | ||
| PSRR | Power Supply rejection ratio | At 100hz | 85 | dB | |||
| LOAD REGULATION | |||||||
| ΔVREF(ΔIL) | Load regulation Sourcing | 0 < IREF < 30mA, VIN(2) = VREF + 0.75V | 10 | 15 | ppm/mA | ||
| 0 < IREF < 30mA, VIN(2) = VREF + 0.75V, TA = –40°C to 125°C |
30 | ||||||
| Load regulation Sinking | –10mA < IREF < 0, VIN(2) = VREF + 0.75V | 20 | 30 | ||||
| –10mA < IREF < 0, VIN = VIN(2) = VREF + 0.75V, TA = –40°C to 125°C |
50 | ||||||
| SHORT-CIRCUIT CURRENT | |||||||
| ISC | Short circuit current | VREF = 0V | 40 | mA | |||
| THERMAL HYSTERESIS | |||||||
| SOT-23-THN | Cycle 1 | 75 | ppm | ||||
| Cycle 2 | 9 | ||||||
| LONG-TERM STABILITY | |||||||
| SOT-23-THN | 0 to 1000 hours | 25 | ppm | ||||
| 1000 to 2000 hours | 25 | ||||||
| TURN-ON SETTLING TIME | |||||||
| Turn-on settling time | To 0.1% with CREF = 1µF | 1 | ms | ||||
| CAPACITIVE LOAD | |||||||
| CIN | Stable input capacitor range | –40°C <TA<125°C | 0.1 | µF | |||
| CREF | Stable output capacitor range | –40°C <TA< 125°C | 1 | 50 | µF | ||
| POWER SUPPLY | |||||||
| VS | Supply voltage | See note (1) | VREF + 0.2 | 18 | V | ||
| VEN | Enable pin voltage |
Active mode (EN = 1) | 1.6 | ||||
| Shutdown Mode (EN = 0) | 0.5 | ||||||
| IEN | VEN = VIN = 18V | 400 | nA | ||||
| Shutdown Current | VEN = 0, –40°C <TA<125°C | 6 | µA | ||||
| Quiescent Current | –40°C <TA<125°C | 85 | 150 | ||||
| TEMPERATURE RANGE | |||||||
| Specified range | –40 | 125 | °C | ||||
| Operating range | –55 | 125 | |||||