SNVSCU8 August 2026 REF53-Q1
ADVANCE INFORMATION
A bulk capacitor (from 0.1μF to 10μF) must connect to the supply to improve transient response in the applications where the supply voltage can fluctuate. Connect an additional 0.1μF capacitor at VIN pin closer to the device to bypass high-frequency supply noise.
A low ESR (maximum 1Ω) capacitor from 1μF to 50μF must be connected to the output to provide stable output. For very-low-noise applications, take special care with X7R and other MLCC capacitors due to the piezoelectric effect. Piezoelectric property of multilayer ceramic capacitors (MLCC) can introduce a μV range noise due to mechanical vibrations, potentially dominating the noise of the REF53-Q1. More information on how the piezoelectric effect can be explored in systems can be found in Stress-induced outbursts: Microphonics in ceramic capacitors (Part 1) and Stress-induced outbursts: Microphonics in ceramic capacitors (Part 2). Designer must use film capacitors for noise sensitive applications. TI recommends placing the REF53-Q1 reference as close to the load as possible to minimize IR drop due to trace resistance.
The turn-on time response of the REF53-Q1 is shown in Figure 9-2. The turn-on time of the REF53-Q1 family depends on the reference pin capacitor. Increasing the output capacitor improves the load transient performance of the device, however this also increases the turn-on time. Figure 9-3 shows the turn-on time with CREF = 10μF, increases to 1msec.