SNVSCU9B May   2025  – April 2026 TPS7H4012-SEP , TPS7H4012-SP , TPS7H4013-SEP , TPS7H4013-SP

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Device Options Table
  7. Pin Configuration and Functions
  8. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Quality Conformance Inspection
    7. 7.7 Typical Characteristics
  9. Parameter Measurement Information
  10. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 VIN and Power VIN Pins (VIN and PVIN)
      2. 9.3.2 Voltage Reference
      3. 9.3.3 Voltage Sensing and Setting VOUT
        1. 9.3.3.1 Minimum Output Voltage
        2. 9.3.3.2 Maximum Output Voltage
      4. 9.3.4 Enable
      5. 9.3.5 Power Good (PWRGD)
      6. 9.3.6 Adjustable Switching Frequency and Synchronization
        1. 9.3.6.1 Internal Clock Mode
        2. 9.3.6.2 External Clock Mode
      7. 9.3.7 Turn-On Behavior
        1. 9.3.7.1 Soft-Start (SS_TR)
        2. 9.3.7.2 Safe Start-Up Into Prebiased Outputs
        3. 9.3.7.3 Tracking and Sequencing
      8. 9.3.8 Protection Modes
        1. 9.3.8.1 Overcurrent Protection
          1. 9.3.8.1.1 High-Side 1 Overcurrent Protection (HS1)
          2. 9.3.8.1.2 High-Side 2 Overcurrent Protection (HS2)
          3. 9.3.8.1.3 COMP Shutdown
          4. 9.3.8.1.4 Low-Side Overcurrent Sinking Protection
        2. 9.3.8.2 Output Overvoltage Protection (OVP)
        3. 9.3.8.3 Thermal Shutdown
      9. 9.3.9 Error Amplifier and Loop Response
        1. 9.3.9.1 Error Amplifier
        2. 9.3.9.2 Power Stage Transconductance
        3. 9.3.9.3 Slope Compensation
        4. 9.3.9.4 Frequency Compensation
    4. 9.4 Device Functional Modes
  11. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1  Operating Frequency
        2. 10.2.2.2  Output Inductor Selection
        3. 10.2.2.3  Output Capacitor Selection
        4. 10.2.2.4  Input Capacitor Selection
        5. 10.2.2.5  Soft-Start Capacitor Selection
        6. 10.2.2.6  Rising VIN Set Point (Configurable UVLO)
        7. 10.2.2.7  Output Voltage Feedback Resistor Selection
        8. 10.2.2.8  Output Voltage Accuracy
        9. 10.2.2.9  Slope Compensation Requirements
        10. 10.2.2.10 Compensation Component Selection
        11. 10.2.2.11 Schottky Diode
      3. 10.2.3 Application Curve
      4. 10.2.4 Inverting Buck-Boost
    3. 10.3 Power Supply Recommendations
    4. 10.4 Layout
      1. 10.4.1 Layout Guidelines
      2. 10.4.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Third-Party Products Disclaimer
      2. 11.1.2 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information
    1.     82

Compensation Component Selection

The control loop of the TPS7H4012 is described in Section 9.3.9. The component selection for compensating this device is as shown below. Other industry standard approaches for compensating a peak current mode control buck regulator are also acceptable.

TPS7H4012-SP TPS7H4012-SEP TPS7H4013-SP TPS7H4013-SEP Type II
          Compensation With Simplified LoopFigure 10-2 Type II Compensation With Simplified Loop
  1. Determine the desired crossover frequency, fCO(desired). A good starting rule of thumb is to set the crossover frequency to one-tenth of the switching frequency. This generally provides a good transient response and maintain that the modulator poles do not degrade the phase margin. For this design, a more conservative crossover frequency target of 33kHz is selected.

  2. Determine the required gain from the compensated error amplifier using Equation 22:
    Equation 22. A V M = 2 π × f C O ( d e s i r e d ) × C O U T g m p s

    Where gmps is the power stage transconductance for the selected current limit. For this design with fCO(desired) = 33kHz, COUT = 693.1μF, gmps = 11.2S, a value for AVM of 12.8V/V is obtained.

  3. RCOMP can be determined by Equation 23:
    Equation 23. R C O M P = A V M g m E A × V O U T V R E F

    where gmEA is the transconductance of the error amplifier (1650μS typ) and VREF is the reference voltage (0.6V typ). A value of 42.77kΩ is calculated and a nearby standard resistor of 42.7kΩ was selected.

  4. Calculate the power stage dominate pole determined by Equation 24:
    Equation 24. f P , P S = I O U T 2 π × C O U T × V O U T

    For this design, the dominate pole is calculated to be at 0.42kHz.

  5. Place a compensation zero at the dominant pole by selecting CCOMP as determined by Equation 25:
    Equation 25. C C O M P = 1 2 π × f P , P S × R C O M P

    For this design, CCOMP is calculated to be 8.93nF and a nearby standard capacitor value of 8.2nF was selected.

  6. Calculate the ESR zero from the output capacitor bank by Equation 24:
    Equation 26. f 1 , E S R = 1 2 π × E S R × C O U T

    For this design, the ESR zero is calculated to be at 93.73kHz.

  7. CHF is used to cancel the zero from the equivalent series resistance (ESR) of the output capacitor COUT. It is calculated using Equation 27:
    Equation 27. C H F = 1 R C O M P × 2 π × f Z , E S R

    Note that if the ESR zero is higher than half the switching frequency, use half the switching frequency instead of the ESR zero in Equation 27. For this design, CHF is calculated to be 39.77pF and a nearby standard capacitor value of 22pF is selected.

Note: The components selected using these equations are often only starting values in a design. Optimizations can be made after lab testing to further improve the frequency response and maintain a closer match to the desired crossover frequency.