SNVSCU9B May 2025 – April 2026 TPS7H4012-SEP , TPS7H4012-SP , TPS7H4013-SEP , TPS7H4013-SP
PRODMIX
A capacitor at the SS_TR pin is utilized to slow the rise of the internal reference voltage, VREF(internal). By slowing the rise of the reference voltage during startup, the output voltage slew rate is controlled. This is useful to prevent excessive inrush current.
Measured soft start time for the SS_TR voltage to rise from 10% to 90% of the value are detailed in the Electrical Characteristics. Generally a 22nF or larger ceramic CSS capacitor is recommended; however, values down to 5.6nF are shown if a faster startup is desired. Additionally, Equation 7 can be used to approximate startup equations for arbitrary capacitor values.
Where:
Note that the SS_TR pin follows that of an RC charging circuit curve. Therefore, the output voltage follows a similar curve.
When any of the following scenarios occur, the SS_TR pin is discharged through the internal RSS(discharge) pull-down resistor (typically 442Ω):
When the SS_TR pin is discharged, the device cannot restart again until the device has discharged to below SSstartup (typically 20mV) to maintain proper soft-start behavior.