SNVSCV7 October 2024 LP8762-Q1
PRODUCTION DATA

| Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LP8762PXYYRQKRQ1 | VQFN-HR | RQK | 32 | 3000 | 330.0 | 12.4 | 5.25 | 5.75 | 1.2 | 8.0 | 12.0 | Q1 |

| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| LP8762PXYYRQKRQ1 | VQFN-HR | RQK | 32 | 3000 | 346.0 | 346.0 | 35.0 |