SNVSCV7 October   2024 LP8762-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Typical Applications
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Packaging Option Addendum
    2. 10.2 Tape and Reel Information

Absolute Maximum Ratings

Over operating free-air temperature range (unless otherwise noted). Voltage level refers to the AGNDx ground of the device.(1)
POS MIN MAX UNIT
M1.1 Voltage on supply input pin VCCA –0.3 6 V
M1.2 Voltage on all buck supply voltage input pins PVIN_Bx –0.3 6 V
M1.3 Voltage difference between supply input pins Between VCCA and each PVIN_Bx –0.5 0.5 V
M1.4a Voltage on all buck switch nodes SW_Bx pins -0.3 VPVIN_Bx + 0.3 V, up to 6 V V
M1.4b Voltage on all buck switch nodes SW_Bx pins, 10-ns transient –2 10 V
M1.5 Voltage on all buck voltage sense nodes FB_Bx –0.3 4 V
M1.6 Voltage on all buck power ground pins PGND –0.3 0.3 V
M1.7 Voltage on internal LDO output pin VOUT_LDO –0.3 2 V
M1.8 Voltage on I/O supply pin VIO –0.3 The lower of two: VCCA or 6V V
M1.9 Voltage on logic pins (input or output) I2C and SPI pins, nINT pin, and all GPIO pins –0.3 6 V
M1.13a Voltage rise slew-rate on input supply pins VCCA, PVIN_Bx (voltage below 2.7 V) 60 mV/µs
M1.13b VIO (only when VCCA < 2 V) 60
M1.10a Peak output current All pins other than power resources 20 mA
M1.10b Buck regulators: PVIN_Bx, SW_Bx, and PGNDx per phase 5 A
M1.10c Average output current, 100 k hour, TJ = 125℃ GPIOx pins, source current 3 mA
M1.10d GPIO1/3/5/8/9/10, SDA_I2C1/SDI_SPI and nINT pins, sink current 8
M1.10e GPIO2/4/6/7 pins, sink current 3
M1.10f Buck regulators 3.5 A
M1.11 Junction temperature, TJ –45 160 °C
M1.12 Storage temperature, Tstg –65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum
Ratings
do not imply functional operation of the device at these or any other conditions beyond those listed
under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within
the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability,
functionality, performance, and shorten the device lifetime.