SNVSCV7 October   2024 LP8762-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Typical Applications
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Packaging Option Addendum
    2. 10.2 Tape and Reel Information

Features

  • AEC-Q100 qualified with the following results:
    • Input voltage: 2.8V to 5.5V
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification Level 2
    • Device CDM ESD classification Level C4B
  • Functional safety-compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 system design up to ASIL-D
    • Documentation available to aid IEC 61508 system design up to SIL-3
    • Systematic capability up to ASIL-D
    • Hardware integrity up to ASIL-D
    • Windowed voltage and over-current monitors
    • Watchdog with selectable trigger / Q&A mode
    • Level or PWM error signal monitoring (ESM)
    • Thermal monitoring with high temperature warning and thermal shutdown
    • Bit-integrity (CRC) error detection on configuration registers and non-volatile memory
  • Four high-efficiency step-down DC/DC converters:
    • Output voltage: 0.3V to 3.34V (0.3V to 1.9V for multi-phase outputs)
    • Maximum output current: 3A per phase, up to 12A with 4-phase configuration
    • Programmable output voltage slew-rate: 0.5mV/µs to 33mV/µs
    • Switching frequency: 2.2MHz or 4.4MHz
  • Ten configurable general purpose I/O (GPIO)
  • SPMI interface for multi-PMIC synchronization
  • Input overvoltage monitor (OVP) and undervoltage lockout (UVLO)

LP8762-Q1  Simplified SchematicSimplified Schematic