SNVSD01 October 2026 LMR70410-Q1
ADVANCE INFORMATION
The EN pin provides electrical ON and OFF control for the LMR70410-Q1. When VEN is below VEN(F) (1V typical), the device is in shutdown mode. The LMR70410-Q1 also employs VIN undervoltage lockout protection (UVLO). If VIN is below VIN_UVLO(F) (3.1V maximum), the converter is turned off.