SNVSD01 October 2026 LMR70410-Q1
ADVANCE INFORMATION
The system undervoltage lockout (UVLO) is adjusted using the external voltage divider network of RENT and RENB. The UVLO has two thresholds, one for power up when the input voltage is rising and one for power down or brown outs when the input voltage is falling. Use Equation 14 to determine the VIN UVLO level.
The EN rising threshold (VEN(R)) for LMR70410-Q1 is set to be 1.2V (typical). Select a value of 200kΩ for RENB to minimize input current from the supply. If the desired VIN UVLO level is at 6.0V, then use Equation 15 to calculate the value of RENT:
The above equation yields a value of 800kΩ, a standard value of 796kΩ is selected. Use Equation 16 to calculate the resulting falling UVLO threshold, equal to 5V.