SNVSD08 February 2026 LM34938-Q1
ADVANCE INFORMATION
The device features an internal phase looked loop (PLL), which is designed to transition the switching frequency seamlessly between the frequency set by the RT pin and the external frequency synchronization signal. If no external frequency is provided, the RT pin sets the center frequency of the synchronization range. The external synchronization signal changes the switching frequency by ±50%. To create low quiescent current, the input buffer of the SYNC pin is disabled if no valid sync frequency, that is a frequency signal outside the recommended synchronization range is applied.
The f(SW) synchronization stops if the device enters power save mode or μSleep operation, if enabled. Once the converter enters the PWM operation again, the device re-syncs to a pin signal. The synchronization timings are given in Figure 8-23
Figure 8-22 Main Oscillator Functional
Block Diagram
Figure 8-23 Timing Diagram SYNC
FunctionThe SYNC pin function is programmed through I2C or configured via R2D interface: