SNVSD10 November 2025 LM4060-Q1
PRODUCTION DATA
For this design the goal is to design RS to minimize current consumption and function worst case conditions. Use the parameters listed in Table 9-1 as the input parameters.
| DESIGN PARAMETER | VALUE |
|---|---|
| Input voltage range | 4.8V to 5.2V |
| Input voltage typical | 5V |
| Output voltage | 3.3V |
| Minimum cathode current | 60µA |
| Typical MCU VDD current | 12mA |
| Maximum MCU VDD current | 20mA |
| Typical MCU REF current | 130µA |
| Maximum MCU REF current | 150µA |