SNVU738 March 2022 LM5157 , LM5157-Q1 , LM51571-Q1
Table 1-2 summarizes the EVM terminals and signal test points.
| Terminal | SIGNAL | PINS | FUNCTION DESCRIPTION |
|---|---|---|---|
| J1 | VIN+ | Input Connector | |
| J2 | VOUT+ | Output Connector | |
| J3 | GND | Input Return Connector | |
| J4 | PGND | PGND Signal | |
| J5 | GND | Output Return Connector | |
| J6 | VOUT | Pin 1 to 2 | Connect VOUT to BIAS pin of the LM5157 through D2 |
| Pin 2 to 3 | Directly connect VOUT to BIAS pin of the LM5157 | ||
| J7 | VIN | Pin 1 to 2 | Connect VIN to BIAS pin of the LM5157 through D3 |
| Pin 2 to 3 | Directly connect VIN to BIAS pin of the LM5157 | ||
| J8 | VCC | Pin 1 to 2 | Directly connect VCC to BIAS pin of the LM5157 |
| J9 | VAUX | Pin 1 to 2 | Connect VAUX to BIAS |
| J10 | MODE | Pin 1 to 2 | MODE pin connected to AGND. Hiccup mode protection is disabled and spread spectrum is disabled |
| Pin 3 to 4 | MODE pin connected to AGND with 34.4 kOhm. Hiccup mode protection is enabled and spread spectrum is enabled | ||
| Pin 5 to 6 | MODE pin connected to AGND with 62.0 kOhm. Hiccup mode protection is enabled and spread spectrum is disabled | ||
|
Pin 7 to 8 |
MODE pin connected to AGND with 100 kOhm. Hiccup mode protection is disabled and spread spectrum is enabled | ||
| J11 | SS | Pin 1 | IC SS Pin Signal |
| COMP | Pin 2 | IC COMP Pin Signal | |
| AGND | Pin 3 | IC AGND Pin Signal | |
| UVLO | Pin 4 | IC UVLO Pin Signal and External Enable Control | |
| PGOOD | Pin 5 | IC PGOOD Pin Signal | |
| BIAS-IC | Pin 6 | IC BIAS Pin Signal | |
| VCC | Pin 7 | IC VCC Pin Signal | |
| TP1 | VIN+ | Input Voltage Sense Point | |
| TP2 | VOUT+ | Output Voltage Sense Point | |
| TP3 | PGND | Input Return Sense Point | |
| TP4 | PGND | Output Return Sense Point | |
| TP5 | VOUT+ | Positive terminal for AC injection | |
| TP6 | SW | Switch node | |
| TP7 | VOUT- | Negative terminal for AC injection | |
|
TP8 |
VAUX |
Auxiliary winding |
|
| TP9 | GND | Ground signal for AUX voltage |