SNVU797D April 2022 – June 2025
These switches enable to set the resistor for the CFG pin. Details can be found in the LM5177 Wide VIN 4 Switch Buck Boost Controller Core IP data sheet.
| # | DRSS | SCP – Hiccup Mode | PSM Entry Threshold | Current Limit |
|---|---|---|---|---|
| 1 | DISABLED | DISABLED | 10% | DISABLED |
| 2 | ENABLED | |||
| 3 | DISABLED | ENABLED | ||
| 4 | ENABLED | |||
| 5 | DISABLED | DISABLED | 10% | ENABLED |
| 6 | ENABLED | |||
| 7 | DISABLED | ENABLED | ||
| 8 | ENABLED | |||
| 9 | DISABLED | DISABLED | 15% | DISABLED |
| 10 | ENABLED | |||
| 11 | DISABLED | ENABLED | ||
| 12 | ENABLED | |||
| 13 | DISABLED | DISABLED | 15% | ENABLED |
| 14 | ENABLED | |||
| 15 | DISABLED | ENABLED | ||
| 16 | ENABLED |