SNVU797D April   2022  – June 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
  6. 2Hardware
    1. 2.1 Connector, Test Point, and Selection Switch Descriptions
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Jumper Descriptions
      3. 2.1.3 Test Point Descriptions
      4. 2.1.4 Selection Switch Descriptions
        1. 2.1.4.1 S1 and S2 CFG setting
      5. 2.1.5 Current Monitor and Current Limiter Configuration
        1. 2.1.5.1 Current Monitor and Current Limiter Configuration
        2. 2.1.5.2 Current Limiter Configuration
    2. 2.2 Test Setup and Procedure
      1. 2.2.1 Test Setup
      2. 2.2.2 Test Procedure
      3. 2.2.3 Precautions
  7. 3Implementation Results
    1. 3.1 Test Data and Performance Curves
      1. 3.1.1 Thermal Performance
      2. 3.1.2 Efficiency
      3. 3.1.3 Steady State Waveforms
      4. 3.1.4 Step Load Response
  8. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Optional Components
    3. 4.3 Board Layout
    4. 4.4 Bill of Materials
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Revision History

Features

  • 4.2V to 36V input voltage range
  • 16V with up to 9.4A (150W) output voltage
  • High efficiency synchronous buck-boost conversion
  • Easy access to configuration features
  • Flexible design using standard 5mm x 6mm FETs