SNVU857 November   2023 LMR66430-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Test Points
      2. 2.1.2 Jumpers
    2. 2.2 Operation
      1. 2.2.1 Quick Start
  8. 3Implementation Results
    1. 3.1 Test Results
      1. 3.1.1 LMR66430-2EVM Test Results
        1. 3.1.1.1 Noise and Thermal Performance
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1.     Trademarks

Specification

MIN TYP MAX
VIN 3 V 12 V 36 V
VOUT 5 V
IOUT 0 3 A