SPAU024A April 2025 – January 2026
The AM261x controlSOM includes a MIPI-60 (J5) connector to support external JTAG emulation and Trace debug capabilities. When an external emulator is connected, the signals are routed from the MIPI-60 connector to the AM261x SoC.
The pinout of the MIPI-60 connector is shown in Table 2-5
|
EVM Connection |
Function |
Pin |
Pin |
Function |
EVM Connection |
|---|---|---|---|---|---|
|
VSYS_3V3_LDO1 via 100-ohm resistor |
VREF_DEBUG |
1 | 31 |
TRC_DATA[0][7] |
TRC_DATA6 |
|
TMS |
TMS/TMSC |
2 | 32 |
TRC_DATA[0][27] or TRC_DATA[1][7] |
|
|
TCK |
TCK |
3 | 33 |
TRC_DATA[0][8] |
TRC_DATA7 |
|
TDO |
TDO |
4 | 34 |
TRC_DATA[0][28] or TRC_DATA[1][8] |
|
|
TDI |
TDI |
5 | 35 |
TRC_DATA[0][9] |
TRC_DATA8 |
|
JTAG_RESETn |
nRESET |
6 | 36 |
TRC_DATA[0][29] or TRC_DATA[1][9] |
|
|
TCK |
RTCK/EXTC |
7 | 37 |
TRC_DATA[0][10] or TRC_DATA[3][0] |
TRC_DATA9 |
|
nTRST_PD |
8 | 38 |
TRC_DATA[0][30] or TRC_DATA[1][10] or TRC_DATA[2][0] |
||
|
nTRST/EXTD |
9 | 39 |
TRC_DATA[0][11] or TRC_DATA[3][1] |
TRC_DATA10 | |
|
EXTE/TRIGIN |
10 | 40 |
TRC_DATA[0][31] or TRC_DATA[1][11] or TRC_DATA[2][1] |
||
|
EXTF/TRIGOUT |
11 | 41 |
TRC_DATA[0][12] or TRC_DATA[3][2] |
TRC_DATA11 | |
|
VSYS_3V3_LDO1 via 100-ohm resistor |
VREF_TRACE |
12 | 42 |
TRC_DATA[0][32] or TRC_DATA[1][12] or TRC_DATA[2][2] |
|
| TRC_CLK |
TRC_CLK[0] |
13 | 43 |
TRC_DATA[0][13] or TRC_DATA[3][3] |
TRC_DATA12 |
|
TRC_CLK[1] |
14 | 44 |
TRC_DATA[0][33] or TRC_DATA[1][13] or TRC_DATA[2][3] |
||
|
GND via 0- ohm resistor |
Target Presence Detect |
15 | 45 |
TRC_DATA[0][14] or TRC_DATA[3][4] |
TRC_DATA13 |
|
GND |
GND |
16 | 46 |
TRC_DATA[0][34] or TRC_DATA[1][14] or TRC_DATA[2][4] |
|
| TRC_CTL |
TRC_DATA[0][0] |
17 | 47 |
TRC_DATA[0][15] or TRC_DATA[3][5] |
TRC_DATA14 |
|
TRC_DATA[1][0] or TRC_DATA[0][20] |
18 | 48 |
TRC_DATA[0][35] or TRC_DATA[1][15] or TRC_DATA[2][5] |
||
| TRC_DATA0 |
TRC_DATA[0][1] |
19 | 49 |
TRC_DATA[0][16] or TRC_DATA[3][6] |
TRC_DATA15 |
|
TRC_DATA[1][1] or TRC_DATA[0][21] |
20 | 50 |
TRC_DATA[0][36] or TRC_DATA[1][16] or TRC_DATA[2][6] |
||
| TRC_DATA1 |
TRC_DATA[0][2] |
21 | 51 |
TRC_DATA[0][17] or TRC_DATA[3][7] |
|
|
TRC_DATA[1][2] or TRC_DATA[0][22 |
22 | 52 |
TRC_DATA[0][37] or TRC_DATA[1][17] or TRC_DATA[2][7] |
||
| TRC_DATA2 |
TRC_DATA[0][3] |
23 | 53 |
TRC_DATA[0][18] or TRC_DATA[3][8] |
|
|
TRC_DATA[1][3] or TRC_DATA[0][23] |
24 | 54 |
TRC_DATA[0][38] or TRC_DATA[1][18] or TRC_DATA[2][8] |
||
| TRC_DATA3 |
TRC_DATA[0][4] |
25 | 55 |
TRC_DATA[0][19] or TRC_DATA[3][9] |
|
|
TRC_DATA[1][4] or TRC_DATA[0][24] |
26 | 56 |
TRC_DATA[0][39] or TRC_DATA[1][19] or TRC_DATA[2][9] |
||
| TRC_DATA4 |
TRC_DATA[0][5] |
27 | 57 |
GND |
GND |
|
TRC_DATA[1][5] or TRC_DATA[0][25] |
28 | 58 |
GND |
MIPI_DETECT - pulled to VSYS_3V3_LDO1 via 4.7k-ohm resistor | |
|
TRC_DATA[0][6] |
29 | 59 |
TRC_CLK[3] |
||
| TRC_DATA5 |
TRC_DATA[1][6] or TRC_DATA[0][26] |
30 | 60 |
TRC_CLK[2] |
Further information on the MIPI-60 emulation and trace header can be found in the Emulation and Trace Headers Technical Reference Manual.