SPAU024A April 2025 – January 2026
The bootmode for the AM261x is selected by a DIP switch (SW1). The supported boot modes are as shown in Table 2-7.
| Boot Mode or Peripheral | Boot Media or Host | Notes |
|---|---|---|
| OSPI-OSPI (4S), 50MHz, SDR, 0x6B | Flash Memory | ROM configures OSPI controller in QSPI 4S mode and downloads image from external flash, supports UART fallback boot mode if any failures. |
| UART, XMODEM, 115200bps | External Host | ROM configures UART0 with baud rate of 115200bps and downloads image from external PC terminal using x-modem protocol. |
| OSPI-OSPI (1S), 50MHz, SDR, 0x0B | Flash Memory | ROM configures OSPI controller in QSPI 1S mode and downloads image from external flash, supports UART fallback boot mode if any failures. |
| OSPI (8S), SDR, 33MHz, 0x8B | Flash Memory | ROM configures OSPI controller in 8S mode and downloads image from external flash, supports UART fallback boot mode if any failures. |
| xSPI (1S->8D) , 25MHz, SFDP | QSPI Flash, External Host | ROM configures OSPI controller in xSPI 8D mode ,Reads SFDP table for read command and downloads image from external flash, Flashes with SFDP are of JEDEC standard Rev D only supported. |
| USB DFU | External Host | ROM configures USB controller to work in device mode and download the image into L2 memory to process. In case of any failure, ROM falls back to UART boot mode. Supports USB 2.0 device mode at High-Speed (HS, 480Mbps) |
| DevBoot | N/A | No SBL. Used for development purposes only. |
| Boot Mode | SW1.4, SOP3 SPI0_D0_pad | SW1.3, SOP2 SPI0_CLK_pad | SW1.2, SOP1 OSPI_D1 | SW1.1, SOP0 OSPI_D0 |
|---|---|---|---|---|
| OSPI-OSPI (4S), 50MHz, SDR, 0x6B | 0 | 0 | 0 | 0 |
| UART, XMODEM, 115200bps | 0 | 0 | 0 | 1 |
| OSPI-OSPI (1S), 50MHz, SDR, 0x0B | 0 | 0 | 1 | 0 |
| OSPI (8S), SDR, 33MHz, 0x8B | 0 | 0 | 1 | 1 |
| xSPI (1S->8D) , 25MHz, SFDP | 1 | 1 | 0 | 0 |
| USB DFU | 1 | 1 | 1 | 0 |
| DevBoot | 1 | 0 | 1 | 1 |
| Unsupported boot mode | All other combinations not defined above. | |||
Figure 2-13 AM261-SOM-EVM Bootmode Switches