SPAU024A April 2025 – January 2026
The AM261x controlSOM supports 18 ADC signal channels that are mapped from the AM261x SoC and terminated to the SOM HD Connector J1.
The signals with the _P and _N suffix are routed as differential pairs. For ADC0, the pairs are AIN2/AIN3 and AIN4/AIN5. For ADC1 and ADC2, the pairs are AIN0/1 and AIN2/3.
There is one mux (TMUX1136DQAR) that determines the routing of ADC signals to and from the SOM HD Connector.
| MUX Select Signal | Condition | Function | Description |
|---|---|---|---|
| ADC0_AIN0/DAC_OUT_MUX_SEL | SEL Signal HIGH | S1A → D1 | ADC0_AIN0 selected |
| SEL Signal LOW | S1B → D1 | DAC_OUT selected |
There are three switches that are used to configure the reference voltages for the ADC and DAC. Refer to Figure 2-24 for the on-board switch configuration.
| VREF Switch Position | Reference Selection |
|---|---|
| Pin 1-2 (LEFT switch UP) | EXT_VREF1 = PMIC LDO4 1.8V Reference (1V8_LDO4) |
| Pin 2-3 (LEFT switch DOWN) | EXT_VREF1 = SOM HD Connector VREF |
| Pin 4-5 (RIGHT switch UP) | EXT_VREF2 = PMIC_LDO4 1.8V Reference (1V8_LDO4) |
| Pin 5-6 (RIGHT switch DOWN) | EXT_VREF2 = SOM HD Connector VREF |
| DAC VREF Switch Position | Reference Selection |
|---|---|
| Pin 1-2 (LEFT) | AM261x on-die LDO |
| Pin 2-3 (RIGHT) | Output of VREF Switch (EXT_VREF2) |
| ADC VREF Switch Position | Reference Selection |
|---|---|
| Pin 1-2 (LEFT switch UP) | OPEN - Allow for reference to be AM261x on-die LDO reference |
| Pin 2-3 (LEFT switch DOWN) | Output of VREF Switch (EXT_VREF1) |
| Pin 4-5 (RIGHT switch UP) | OPEN - Allow for reference to be AM261x on-die LDO reference |
| Pin 5-6 (RIGHT switch DOWN)3 | Output of VREF Switch (EXT_VREF2) |
Figure 2-24 ADC, DAC VREF Switch
Configuration